Select Your Country

Go to global website

ACX04-F99-I-V15 Acceleration sensor

Key Benefits at a Glance

  • E1-Type approval
  • Analog output 4 mA ... 20 mA
  • Fixed evaluation limits
  • High shock resistance
  • Teachable zero point
  • Measuring range -2 g ... +2 g
  • Increased noise immunity 100 V/m

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ACX04-F99-I-V15

1 axis acceleration sensor
Type1 axis acceleration sensor
Measuring range-2 ... 2 g
Resolution≤ 5 mg
Repeat accuracy≤ ± 5 mg
MTTFd304 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, green
Teach-in indicatorLED, yellow
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤ 100 ms
Output type1 current output 4 ... 20 mA
Zero signal12 mA
Slope of output characteristic4 mA / g
Linearity error± 1.2 %
Load resistor0 ... 200 Ω at UB = 10 ... 18 V
0 ... 500 Ω at UB = 18 ... 30 V
Temperature influence
Offset≤ ± 4 µA / K
Slope≤ ± 20 µA / g
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin, M12 x 1 connector
Housing materialPA
Degree of protectionIP68 / IP69K
Mass240 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert