Select Your Country

Go to global website

KFU8-GUT-1.D Temperature Converter with Trip Values

Key Benefits at a Glance

  • 1-channel signal conditioner
  • Universal usage at different power supplies
  • Thermocouple, RTD, potentiometer or voltage input
  • Redundant TC input
  • Current output 0/4 mA ... 20 mA
  • 2 relay contact outputs
  • Configurable by PACTware or keypad
  • Line fault (LFD) and sensor burnout detection
  • Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511

Show more

In stock811.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFU8-GUT-1.D

Signal typeAnalog input
Safety Integrity Level (SIL)SIL 2
Connectionterminals 23, 24
Rated voltageUr20 ... 90 V DC / 48 ... 253 V AC
Power dissipation/power consumption≤ 2 W ; 2.5 VA / 2.2 W ; 3 VA
Programming interfaceprogramming socket
Connection sidefield side
Connectionterminals 1, 2, 3, 4, 6
RTDPt100, Pt500, Pt1000, Ni100, Ni1000
Measuring currentapprox. 400 µA
Types of measuring2-, 3-, 4-wire technology
Lead resistancemax. 50 Ω
Measurement loop monitoringsensor breakage, sensor short-circuit
Thermocouplestype B, E, J, K, L, N, R, S, T (IEC 584-1: 1995)
Cold junction compensationexternal and internal
Measurement loop monitoringsensor breakage
Potentiometer0.8 ... 20 kΩ
Types of measuring2-, 3-, 5-wire technology
Voltage0 ... 10 V , 2 ... 10 V , 0 ... 1 V , -100 ... 100 mV
Open loop voltagemax. 5 V with resistance measuring sensor
Input resistance≥ 250 kΩ (0 ... 10 V)
min. 1 MΩ (0 ... 1 V, -100 ... 100 mV)
Connection sidecontrol side
Connectionoutput I: terminals 10, 11, 12
output II: terminals 16, 17, 18
output III: terminals 8+, 7-
Output I, IIrelay
Contact loading250 V AC / 2 A / cos φ ≥ 0.7 ; 40 DC / 2 A
Mechanical life5 x 107 switching cycles
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Output IIIAnalog current output
Current range0 ... 20 mA or 4 ... 20 mA
Open loop voltagemax. 24 V DC
Loadmax. 650 Ω
Fault signaldownscale I ≤ 3.6 mA, upscale I ≥ 21 mA (acc. NAMUR NE43)
Deviation
Temperature effect Input: 0.005 %/K (50 ppm) of span ; current output: 0.005 %/K (50 ppm) of span
RTDmax. 0.2 % of span
Thermocouplesmax. 10µV
deviation of CJC: ±0.8 K
Voltage0.1 % of span
Potentiometer0.1 % of span when < 5 kΩ
0.5 % of span when > 5 kΩ
Current outputmax. 20 µA
Sampling rateapprox. 700 ms
Input/Other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II against eachotherreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output I, II/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output III/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Interface/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs , display
Control elementsControl panel
Configurationvia operating buttons
via PACTware
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Mass300 g
Dimensions40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2
Height119 mm
Width40 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert