Select Your Country

Go to global website

PSE4-SC-01 Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • For evaluating safety thru-beam sensors PSE4-SL
  • Safety category 4 according to EN61496-1
  • 24 V DC supply voltage
  • 2 safe output contacts
  • Performance level PLe (EN13849-1) is attainable
  • Component of PSE4 modular system

Show more

Please contact us for exact delivery estimation.422.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • IT

Technical data of PSE4-SC-01

Safety control unit from the PSE4 series
Permissible cable length200 m
Performance level (PL)PL e
CategoryCat. 4
MTTFd166 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)99 %
Operation indicatorLED green: Power on
Function indicatorLED green
Operating voltageUB24 V DC +20/-10 %
Power consumptionP0< 4 W
Signal outputrelay, 2 NO
Switching voltagemax. 250 V AC/DC
Switching currentmax. 4 A
Switching power1000 VA
Response time32 ms
Functional safetyISO 13849-1
Product standardEN 12978 ; ISO 13856-2
UL approvalcULus Listed File no: NRNT.E344450
TÜV approvalTÜV Rheinland 968/M 301.00/11
Ambient temperature5 ... 55 °C (41 ... 131 °F)
Pollution degree2
Degree of protectionIP20
Connectionscrew terminals , Cable cross-section 0.2 ... 2.5 mm2
MaterialPolyethylene (PE)
Massapprox. 200 g
Dimensions
Height100 mm
Width22.5 mm
Depth120 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert