Select Your Country

Go to global website

M-LB-1.150.M Protection Module for Surge Protection Barrier

Key Benefits at a Glance

  • Protection module for 1 supply line
  • Type 2 acc. to EN 61643-11
  • Exchange device for surge protection barrier M-LB-*.150*.D
  • Easy replacement of protection modules wihtout tools
  • High discharge capacity
  • Module can be exchanged under voltage (hot swap)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of M-LB-1.150.M

Device typetype 2 acc. to EN 61643-11
class II acc. to IEC 61643-1
Number of protected supply lines1
Maximum continuous operating voltageUc150 V AC
Nominal discharge current (8/20 µs)In15 kA
Max. surge current (8/20 µs)Imax40 kA
Display elementsstatus display
operating state (green)
fault indication (red)
Low voltage
Directive 2014/35/EUEN 61643-11:2012
Degree of protectionIEC 60529
Shock resistanceEN 60068-2
Vibration resistanceEN 60068-2
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Degree of protectionIP20
Material
Housingthermoplastic, color grey , UL 94 V-0
Massapprox. 50 g
Dimensions18 x 45 x 50 mm (0.7 x 1.8 x 2 inch) (W x H x D) , 1 TE acc. to DIN 43880
Height45 mm
Width18 mm
Depth50 mm
Mountingin the surge protection barrier M-LB-*.****.*
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert