Select Your Country

Go to global website

VAZ-V1-B3 Blind plug

Key Benefits at a Glance

In stock4.00 AUD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAZ-V1-B3

Blind plug for M12 sockets
Protection classWith this blind plug a specified IP protection of up to IP68/69K of a device can be achieved.
ConnectionM12 x 1
MaterialPA66 GF25, UL94V0
InstallationPhillips screwdriver H3, size 3
Flat-head screwdriver 1.2 x 8 or 1.6 x 10
Knurling tool MH V1-BIT M12
Tightening torque, fastening screws0.4 Nm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert