Select Your Country

Go to global website

F.FB1.P14.A**.1.*.***.***.**** FieldBarrier Junction Box, Polyester (GRP)

Key Benefits at a Glance

  • 8, 10, 12 outputs Ex ia
  • Impact resistance enclosure, IP66
  • Configurable cable entries for trunk and spurs
  • Packaged certified solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 1

Show more

FieldConnex® interface
FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Approval
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F.FB1.P14.A**.1.*.***.***.****

Design / MountingOutside installation
Installed componentsFieldBarrier R4D0-FB-IA*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolyester , impact resistant, glass fiber reinforced
Grounding platebrass
Surfaceblack (RAL 9011)
Surface resistance< 109 Ω
Water absorption< 6 %
Sealsilicone , one-piece
Material thicknessgrounding plate: 3 mm
Dimensions(W x H x D)
405 x 400 x 200 mm
Mountingthru-holes Ø6.5 mm
Groundinggrounding bolt M6 , brass
EU-type examination certificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2(1)G Ex db eb ib mb [ia Ga] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da] IIIC T135°C Db
Note: The marking is based on the maximum value and can be reduced depending on the selected options accordingly.
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-1:2014 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-18:2009 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , suitable Junction Box on request
INMETRO approvalTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert