Select Your Country

Go to global website

PMI14V-F112-2EPE2-IO Inductive positioning system

Key Benefits at a Glance

  • Parameterization and diagnosis via IO-Link
  • 3 configurable switching frames
  • Measuring range 0 ... 14 mm
  • Shielded line 2 m
Product Compliance: United Kingdom – UKCA
IO-Link interface
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PMI14V-F112-2EPE2-IO

Installationflush
Object distancemax. 2.5 mm
Measuring range0 ... 14 mm
Operating voltageUB10 ... 30 V
Reverse polarity protectionreverse polarity protected
Linearity error± 0.3 mm
Repeat accuracyR± 0.05 mm
Resolution33 µm
Temperature drift± 0.5 mm
No-load supply currentI0≤ 20 mA
Operating voltage indicatorLED green
MTTFd490 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface typeIO-Link
ModeCOM2 (38.4 kBit/s)
Value range0000h ... 7000h
Output type2 Push-pull (4 in 1) outputs , 1 switch output PNP , short-circuit protected , reverse polarity protected , overvoltage protected , programmable
Operating currentIL≤ 100 mA / Output
Switching hysteresis3-step, adjustable 0.2 m ... 0.8 mm
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
IEC 61131-9:2013
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection type2 m PUR cable , screened
Housing materialdiecast zinc, not laquered or coated
Degree of protectionIP67
Material
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Cable
Cable diameter4.8 mm
Bending radius> 10 x cable diameter
Dimensions
Height30.5 mm
Width35 mm
Length35 mm
NoteThe data relating to accuracy only apply to a distance to the object to be detected of 1 ... 2.5  mm.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert