Select Your Country

Go to global website

PMI14V-F112-U-IO-V31 Inductive positioning system

Key Benefits at a Glance

  • Parameterization and diagnosis via IO-Link
  • Analog output 0 ... 10 V
  • Measuring range 0 ... 14 mm
Please contact us for exact delivery estimation.419.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
IO-Link interface
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • JA

Technical data of PMI14V-F112-U-IO-V31

Switching element functionAnalog voltage output
Installationflush
Object distancemax. 2.5 mm
Measuring range0 ... 14 mm
Operating voltageUB18 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Linearity error± 0.3 mm
Repeat accuracyR± 0.05 mm
Resolution33 µm
Temperature drift± 0.5 mm
No-load supply currentI0≤ 20 mA
Operating voltage indicatorLED green
MTTFd490 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface typeIO-Link
ModeCOM2 (38.4 kBit/s)
Value range0000h ... 7000h
Output typevoltage output 0 ... 10 V
Load resistor≥ 2000 Ω
Short-circuit protectionlimited to 6 mA
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
IEC 61131-9:2013
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeM8 x 1 connector, 4-pin
Housing materialdiecast zinc, not laquered or coated
Degree of protectionIP67
Material
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Dimensions
Height30.5 mm
Width35 mm
Length35 mm
NoteThe data relating to accuracy only apply to a distance to the object to be detected of 1 ... 2.5  mm.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert