Select Your Country

Go to global website

SJ15-WS Inductive slot sensor

Key Benefits at a Glance

  • 15 mm slot width
  • 2-wire AC
Please contact us for exact delivery estimation.439.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SJ15-WS

Switching functionNormally open (NO)
Output typeTwo-wire
Slot width15 mm
Depth of immersion (lateral)18.5 ... 20.5 mm
Output polarityAC
Output type2-wire
Operating voltageUB20 ... 253 V AC
Switching frequencyf0 ... 25 Hz
HysteresisHtyp. 5%
Voltage dropUdTyp. 4 V at 40 ... 500 mA load current
Typ. 5 V at 15 ... 40 mA load current
Typ. 7 V at 5 ... 15 mA load current
Voltage drop at IL
Voltage drop IL = 200 mA, switching element onUd3.5 V
Momentary current
(20 ms, 0.1 Hz)
max. 4000 mA
Operating currentIL5 ... 500 mA
Off-state currentIr≤ 2 mA
MTTFd1553 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores2
Core cross section0.75 mm2
LengthL2 m
Dimensions
Height60 mm
Width30 mm
Length48 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert