Select Your Country

Go to global website

VB14N-300-6102 Barcode scanner

Key Benefits at a Glance

  • Line scanner
  • Simple operation via function keys: test mode, code teaching and code optimization
  • Code reconstructor
  • Connect up to 32 scanners
  • Sturdy aluminum housing
  • Two serial interfaces RS 232 / RS 485
  • Engine control (On/Off) possible
  • Degree of protection IP65

Show more

Warning
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VB14N-300-6102

Barcode scanner
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length1.3 ms
Repetition rate200 Hz
max. pulse energy1.19 µJ
Scan rate500 ... 800 s-1
Read distance40 ... 300 mm
Opening angle50 °
Optical facelateral (angle 102°)
Resolution0.2 mm ( 8 mils )
Operation indicatorLED blue: Power on, LED green: Ready to read (READY), LED green: Read successfully (GOOD), LED yellow: External trigger signal pending (TRIGGER), LED yellow: Communication active (COM), LED red: "no read" (STATUS)
Operating voltageUB10 ... 30 V DC
Power consumptionP0max. 3 W
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s
ID-NET™ up to 1 Mbit/s
Input typeExternal triggering
Signal output2, programmable, optocoupled
Switching voltagemax. 40 V DC
Switching currentmax. 40 mA
Voltage dropUd1 V at load current ≤ 10 mA
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP65
Connection2 m cable with 25-pin Sub-D connector
Material
HousingAluminum
Mass330 g
Dimensions
Height34 mm
Width68 mm
Depth84 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert