Select Your Country

Go to global website

OHV1000-F223-R2 Handheld reader

Key Benefits at a Glance

  • All common 1-D or 2-D codes can be read
  • Dual lens for large read range
  • Reading of laser-engraved, etched, or printed codes
  • Reads from reflective surfaces
  • Programmable with JavaScript
  • Audible, tactile, and visual user feedback
  • Degree of protection IP54

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OHV1000-F223-R2

Handheld reader for reading lasered, punched or printed 1-D and 2-D codes
Light typeIntegrated LED lightning (red)
Readable codes1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN, BC412
Stacked 1-D Codes: GS1 Composite, MicroPDF, PDF417
2-D Codes: Aztec Code, Code 49, Codablock F, Data Matrix, Han Xin, MaxiCode, Micro QR, QR Code
Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags
Read distance0 ... 200 mm depending on the code type and reading mode
Modul sizemin. 0.1 mm
Ambient light limit96890 Lux
Target velocityStop
Camera
TypeCMOS
Number of pixels1280 x 960
Image recordingreal-time , manually triggered
Function indicatorLED green: Data carrier read
Supplyvia cable
Physical USB 2.0 , RS-232    
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
Relative humidity5 ... 95 % non-condensing
Shock and impact resistanceWithstands multible drops from 1.8 m / 6 ft onto a concrete surface
Degree of protectionIP54
ConnectionSystem connector for connecting cable
Material
Housingplastic
Mass130 g
Dimensions93 mm x 53 mm x 151 mm (l x w x h)
Height151 mm
Width53 mm
Length93 mm
Scope of deliveryHandheld reader
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert