Select Your Country

Go to global website

VAZ-SW-DIAGNOSTIC Configuration software

Key Benefits at a Glance

  • Intuitive user interface
  • Diagnostics and fault correction in machinery and plant engineering applications
  • Includes VAZ-SW-ACT32 AS-Interface software
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAZ-SW-DIAGNOSTIC

Software for diagnostics, servicing, and final measurement of AS-Interface installations for all K20 and K30-type masters
DescriptionHardware diagnostics:
Serial numbers, software IDs, etc.
Device-specific parameters
AS-Interface diagnostics:
Detection of short circuits to ground, double addresses, and interference voltage.
Measurement of the AS-Interface voltage and currents.
Error counter
Access to error history in the master.
Safety diagnostics:
Safety status
Display of test requirements and safety-related faults
Instructions and recommendations.
Hardware requirements500 MB of hard disk space available
Min. 256 MB working memory
Operating systemMicrosoft Windows XP
Microsoft Windows 7 (32 and 64 Bit)
Microsoft Windows 8 (32 and 64 Bit)
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert