Select Your Country

Go to global website

PMI14V-F166-2E2-1M-V15 Inductive positioning system

Key Benefits at a Glance

  • Measuring range 0 ... 14 mm
  • 2 programmable switch outputs
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PMI14V-F166-2E2-1M-V15

Switching element functionPNP Dual NO
Object distance0.5 ... 2 mm
Measuring range0 ... 14 mm
Operating voltageUB18 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Voltage dropUd≤ 3 V
Linearity error± 0.3 mm
Repeat accuracyR± 0.05 mm
Resolution33 µm
Temperature drift± 0.3 mm (With a target distance of 0.5 mm)
No-load supply currentI0≤ 20 mA
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output typePNP (2 Channels)
Operating currentILper channel 50 mA , Combined max. 80 mA
Switching windowposition programmable, width 2 mm
Switching hysteresis0.4 mm
Short-circuit protectionpulsing
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007 EN 60947-5-7:2003
Ambient temperature-10 ... 70 °C (14 ... 158 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP65
Material
HousingZinc diecast, nickel-plated
cover , PBT
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Connector
ThreadingM12 x 1
Tightening torque0.6 Nm
Number of pins5
Cable
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR , screened
Colorblack
Number of cores5
Core cross section0.14 mm2
LengthL1 m
Mass76 g
Dimensions
Height17.7 mm
Width30 mm
Length39 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert