Select Your Country

Go to global website

F.SP5.P**.B**.1.0.***.***.***0 Segment Protector Junction Box, Polyester (GRP)

Key Benefits at a Glance

  • 4 ... 12 outputs Ex ic (FISCO or Entity)
  • Glass fiber reinforced polyester, impact resistant, IP66
  • Configurable cable entries for trunk and spurs
  • International approvals
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 2

Show more

FieldConnex® interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F.SP5.P**.B**.1.0.***.***.***0

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Degree of protectionIP66
Dimensions
W x H x D271 mm x 271 mm x 136 mm (1 x R2-SP-IC*) ,
544 mm x 271 mm x 136 mm (2 x R2-SP-IC*)
Mountingthru-holes Ø6.5 mm
CertificatePF 16 CERT 3134 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 3G Ex nA [ic] IIC T4 Gc
[exsign] II 3D Ex tc [ic] IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-15:2010 , EN 60079-31:2014
IECEx approvalIECEx PTB 09.0016 , suitable Junction Box on request
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert