Select Your Country

Go to global website

VisuNet Control Center 4 Thin Client Firmware

Key Benefits at a Glance

  • User-friendly, centralized management tool
  • Remotely configure (e.g., IP address) Remote Monitors
  • Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor
  • Copy profiles from one Remote Monitor to another Remote Monitor
  • Monitor the operators screen and support them remotely via "session shadowing"

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VisuNet Control Center 4

Additional Management tool for VisuNet Remote Monitors and Box Thin Clients
Operating systemRequires Microsoft Windows operating system (min. Windows 7 or higher) and Microsoft .NET Framework v. 4.5.2.
Compatible with Pepperl+Fuchs Remote Monitors with RM Shell 4.1 or RM Shell 5 (or higher).
LanguagesEnglish
LicensingRequires VisuNet Control Center License entered on every Pepperl+Fuchs Remote Monitor that should be managed with the Control Center
Available licensesCC license key
InstallationDownload installer and install Software on any Windows-based Desktop PC that is connected to the same network as the VisuNet Remote Monitors
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 4.1 or pre-installed RM Shell 5
License key VISUNET-RM-SHELL4-CC or VISUNET-RM-SHELL-5-CC
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert