Select Your Country

Go to global website

OBT15-R3F-E0 Triangulation sensor (BGS)

Key Benefits at a Glance

  • Very flat design for direct mounting without mounting bracket
  • Precision object detection, almost irrespective of the color
  • Small parts detection from 0.1 mm
  • Highly visible light spot, even on dark materials
  • High degree of immunity to extraneous light

Show more

In stock190.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cURus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of OBT15-R3F-E0

Triangulation sensor with background suppression for standard applications, flat design, M3 mounting, 15 mm sensing range, red light, light on, NPN output, fixed cable
Detection range1 ... 15 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 15 % at 15 mm
Angle deviationapprox. 2 °
Object sizetyp. starts from 0.1 mm @ 14 mm
Diameter of the light spotapprox. 2.5 mm at a distance of 15 mm
Opening angleapprox. 5 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 25000 Lux
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow ON: lights when object is detected
Operating voltageUB10 ... 30 V DC
No-load supply currentI0< 15 mA
Protection classIII
Switching typeNO contact / light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 1 kHz
Response time500 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate) and Stainless steel
Optical facePMMA
CablePUR
Massapprox. 20 g
Tightening torque, fastening screws1 Nm
Dimensions
Height25.5 mm
Width16 mm
Depth4.1 mm
Cable length2 m
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert