Select Your Country

Go to global website

IQT1-F61-IO-V1 RFID read/write device

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • IO-Link interface
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • LEDs as function indicators
  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • Can be mounted on metal
  • For connection to IO-Link master

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Product Compliance: USA - FCC
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IQT1-F61-IO-V1

HF RFID read/write device with IO-Link in accordance with ISO 15693
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 55 mm
Write distance0 ... 55 mm
Widthmax. 45 mm
MTBF140 a (Operation at +40 °C)
LED greenIlluminated: power on
Flashing: IO-Link communication
LED yellowData carrier detected
LED redFlashing: IO-Link communication interrupted
LED blueWrite/read attempt is being performed
Rated operating voltageUe20 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 70 mA (at 24 V DC)
Power consumptionP0≤ 2 W
Interface typeIO-Link
IO-Link revision1.1
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Device ID4194561 (0x400101)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.2
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
UL approvalE87056
cULus Listed, Class 2 Power Source, Type 1 enclosure
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
KCC approvalR-R-PF1-IQT1-F61-IO-V1
MIC approvalAC-21097
Radio approvalUSA: FCC IREIQT1F61IO
Canada: IC 7037A-IQT1F61IO
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two heads≥ 150 mm
Massapprox. 60 g
Dimensions
Height12 mm
Width28 mm
Length80 mm
Cable length20 cm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert