Select Your Country

Go to global website

KFD2-RSH-1.2E.L3 Relay Module

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply
  • Logic input 19 V DC ... 26.4 V DC
  • Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC
  • Relay contact output for energized to safe function
  • Line fault transparency (LFT)
  • Diagnostic function
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Please contact us for exact delivery estimation.972.00 AUD Net price—your individual price will be shown during checkout process.
Functional Safety: Safety Integrity Level - 3
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD2-RSH-1.2E.L3

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr19 ... 26.4 V DC
Input currentmax. 35 mA at 24 V DC , max. 44 mA at 19 V DC , with enabled internal fault detection
Power consumption< 1.7 W , includes the power consumption of the digital input , see derating curves
Connection sidecontrol side
Connectionterminals 7+, 8-
Pulse/Pause ratiomin. 150 ms / min. 150 ms with disabled internal fault detection
min. 1 s / min. 1 s with enabled internal fault detection
Test pulse lengthmax. 2 ms from DO card
Signal level0-signal: -5 ... 5 V DC
1-signal: 19 ... 26.4 V DC
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current< 200 mA after 100 µs
Connection sidefield side
Connectionexternal voltage : terminals 5+/L, 2-/N
load : terminals 6, 3
Connectable voltage50 ... 230 V AC
60 ... 110 V DC
Power dissipation< 3.3 W at 5 A , see derating curves
Contact loading253 V AC/5 A/cos φ 0.7; 30 V DC/5 A resistive load , see derating curves
Minimum switch current10 mA
Mechanical life5 x 106 switching cycles
Line fault detectionlow voltage < 35 V AC
undercurrent: 10 mA AC; overcurrent: 5.5 A AC (relay energized)
breakage: 48 kΩ; short-circuit: 29 Ω (load, relay de-energized)
Connectionterminals 10, 11
Contact loading30 V DC/ 0.5 A resistive load
Reaction time< 2 s
Mechanical life105 switching cycles
Switching frequency< 3 Hz with disabled internal fault detection
< 0.5 Hz with enabled internal fault detection
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Input/fault indication outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 30 Veff
Output/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Electromagnetic compatibilityNE 21:2017 , IEC/EN 61326-3-2:2018 , EN 61326-3-1:2017
Degree of protectionIEC 60529:2013
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 134 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert