Select Your Country

Go to global website

KFD0-CS-1.50 Repeater

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Current input/output 4 mA ... 20 mA
  • transmitter power supply
  • Accuracy 0.1 %
  • Reverse polarity protection
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

In stock243.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD0-CS-1.50

Signal typeAnalog input/analog output
Safety Integrity Level (SIL)SIL 2
Rated voltageUr10 ... 35 V DC , loop powered
Power dissipation0.2 W
Connectionterminals 12-, 11+
Voltage10 ... 35 V DC
Current4 ... 20 mA
Power dissipation< 150 mW per channel at 25 mA and U < 26.1 V
< 400 mW per channel at 25 mA und U > 26.1 V
Connectionterminals 1+, 2-
Voltage≥ 0.9 x Uin - (0.23 x current in mA) - 0.7 for 10 V < Uin < 26.1 V
≥ 23 V - (0.23 x current in mA) for Uin > 26.1 V
Short-circuit currentmax. 100 mA
Transfer currentmax. 25 mA
Accuracy0.1 %
Deviation
After calibrationUin ≥ 5 V ± 20 µA/Uin ≤ 5 V ± 50 µA incl. calibration, linearity, hysteresis and output load fluctuations at the field side; at 20 °C (68 °F)
Influence of ambient temperature≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V
Rise time≤ 5 ms at 4 ... 20 mA and Uin = input voltage < 26 V
Input/Outputbasic insulation according to IEC 62103, rated insulation voltage 300 Veff
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert