Select Your Country

Go to global website

KFD2-SLD-Ex1.13100 Solenoid Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Logic input
  • Output 100 mA at 13 V DC
  • Alternating outputs for the operation of solenoids with 2 coils
  • High output power for IIB gas group
  • Line fault transparency (LFT)
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Please contact us for exact delivery estimation.1,189.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD2-SLD-Ex1.13100

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr19 ... 30 V DC
loop powered
Input current115 mA at 24 V , 130 Ω load
Power dissipation1.5 W at 24 V , 130 Ω load
Connection sidecontrol side
Connectioninput 1: terminals 7+, 8- , optional Rext between terminals 7 and 9
input 2: terminals 10+, 11- , optional Rext between terminals 10 and 12
Test pulse lengthmax. 2 ms from DO card
Input currentapprox. 6 mA at 24 V DC
If necessary, the current value can be increased by resistor Rext.
Signal level1-signal: 15 ... 30 V DC
0-signal: 0 ... 5 V DC
Connection sidefield side
Connectionoutput 1: terminals 1+, 2-, 3
output 2: terminals 4+, 5-, 6-
Internal resistorRiapprox. 64 Ω
CurrentIetyp. 100 mA
VoltageUe≥ 13 V
Current limitImax105 mA
Open loop voltageUstyp. 19.2 V
Loadnominal 0.08 ... 1 kΩ
Switching frequencyfmax. 2 Hz
Energized/De-energized delay30 ms / 30 ms
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Input/inputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Output/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Output/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2011
For further information see system description.
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 200 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateEXA 17 ATEX 0076X
MarkingEx-Hexagon II 3(1)G Ex ec [ia IIB Ga] IIC T4 Gc
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
VoltageUo22.2 V
CurrentIo360 mA
PowerPo1990 mW
Supply
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Output/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 60 V
Output/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
IECEx approval
IECEx certificateIECEx EXA 17.0019X
IECEx markingEx ec [ia IIB Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert