Select Your Country

Go to global website

IUT-F190-R4-V1-FR2-03 RFID read/write device

Key Benefits at a Glance

  • Flexible UHF read/write device with medium detection range
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • Connection via integrated RS-485 interface
  • Multi-tag reading increases productivity

Show more

Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUT-F190-R4-V1-FR2-03

UHF RFID read/write device, China
Operating frequency920.5 … 924.5 MHz: China
Transmission licenses for other countries on request
Emitted power3 ... 800 mW ERP adjustable
UL File NumberE468231
MTBF105 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Rated operating voltageUe20 ... 30 V DC , ripple 10 %SS
Current consumption≤ 450 mA
Power consumptionP0≤ 9 W
Surge protectioncategory 2
Physical RS-485 point-to-point connection
ProtocolASCII
Transfer rate1200, 2400, 4800, 9600, 19200, 38400 (default) Bit/s
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
SRRC approvalCMIIT ID: 2021DJ7816
ClassificationEnvironmental condition A (controlled environment)
Ambient temperature-20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable)
-20 ... 60 °C (-4 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree2
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
Basediecast aluminum
Mass860 g
Dimensions
Height63 mm
Width112 mm
Length114 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert