Select Your Country

Go to global website

KFD0-CC-1 Current/Voltage Converter

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Current or voltage input
  • Output: 4 ... 20 mA
  • Potentiometer or DIP switch selectable ranges
  • Line fault detection (LFD)

Show more

Please contact us for exact delivery estimation.324.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD0-CC-1

Signal typeAnalog input
Rated voltageUr12 ... 35 V DC loop powered
Power dissipation0.4 W
Connection sidefield side
Connectionterminals 1+, 2-
Current range0 ... 20 mA , load ≤ 50 Ω
Voltage range0 ... 10 V , load ≥ 100 kΩ
Connection sidecontrol side
Connectionterminals 9+, 8-
Load(U -12 V) / 0.02 A
Current output4 ... 20 mA , limited to ≤ 35 mA
Fault signaldownscaling ≤ 3 mA
Deviation
After calibration0.1 % of full-scale value
Temperature effect span: 0.050 % of span /K ; zero point: 0.060 % of span /K
Linearization≤ 0.04 % of full-scale value
Influence of supply voltage6.5 ppm/V
Rise time250 ms
Input/Outputsafe isolation according to EN 50178, rated insulation voltage 253 Veff
Control elementsDIP switch
potentiometer
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Insulation coordinationEN 50178
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Height107 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert