Select Your Country

Go to global website

PACTware IO-Link Connection Wizard Software

Key Benefits at a Glance

  • For all sensors with IO-Link interface
  • Automatic detection of the connected USB-IO-Link master and IO-Link sensor
  • Independent PACTware poject setup and connection to the IO-Link sensor with just one double-click
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PACTware IO-Link Connection Wizard

Add-In for PACTware
Software requirementsPACTware Version 4.1 or higher
or PACTware Version 5.0.2.33 or higher
Operating systemMicrosoft Windows 7 (32 and 64 Bit)
Microsoft Windows 8 (32 and 64 Bit)
Microsoft Windows 10 (32 und 64 Bit)
Operating conditionsSupports Pepperl+Fuchs IO-Link master02 USB (item number 304074)
Supports all sensors with IO-Link interface via their IODD and most Pepperl+Fuchs sensors with IO-Link interface additionally via their DTM.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert