Select Your Country

Go to global website

CP-ADP-SLT-1/4-M12 5pcs Sensor adapter

Key Benefits at a Glance

  • Suitable for 1/4" flexible coated conduit
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of CP-ADP-SLT-1/4-M12 5pcs

Sensor adapter for M12 sensors and 1/4" flexible coated conduit
External thread
Thread typemetric
Thread sizeM16 x 1.5
Internal thread
Thread typemetric
Thread sizeM12 x 1
Degree of protectionIP65
Material
Screwed connectionbrass, nickel-plated
Slotted nutbrass
Clamping ringPVC
Mass37 g
Scope of delivery5 item(s)
Supplementary informationobserve mounting instructions
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert