Select Your Country

Go to global website

VisuNet RM Shell 5 (2016 LTSB) Thin Client Firmware

Key Benefits at a Glance

  • Innovative firmware to support easy integration and management of remote monitors and thin clients
  • Supports installation of third-party applications, such as Citrix Receiver and Java Runtime
  • Based on Microsoft® Windows 10 IoT Enterprise LTSB 2016
  • Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security
  • Auto connect to host systems after RM startup
  • Connection loss detection and backup connections for highest reliability
  • Simultaneous start of multiple remote connections

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VisuNet RM Shell 5 (2016 LTSB)

Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients
Operating systemBased on Microsoft® Windows 10 IoT Enterprise 2016 LTSB
LanguagesEnglish
LicensingStandard version of the RM Shell 5 is included with every new VisuNet Remote Monitor. To enable additional features, check the additional license options available for RM Shell 5.
Available licensesPRO license key, Emerson DRDC license key, VisuNet CC license key
InstallationPre-installed on VisuNet Remote Monitor and Box Thin Client (depending on product variant).
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 5
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert