Select Your Country

Go to global website

UC1000-18GS-IUEP-IO-V15 Ultrasonic sensor

Key Benefits at a Glance

  • IO-Link Interface for process data, parameterization and diagnosis
  • Programmable via DTM with PACTWARE
  • Programmable via IrDA (infrared interface)
  • Selectable sound lobe width
  • Synchronization options
  • Enhanced temperature compensation adjustable, stable measuring values already 2 min after switching on
  • Push-pull output
  • Analog output

Show more

Please contact us for exact delivery estimation.361.00 AUD Net price—your individual price will be shown during checkout process.
IO-Link interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UC1000-18GS-IUEP-IO-V15

Single head system
Sensing range70 ... 1000 mm
Adjustment range90 ... 1000 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayminimum : 28 ms
factory setting: 56 ms
Sensor cycle time≥ 14 ms (factory setting) ;
programmable to 60 s
Temperature influencewith temperature compensation: ≤ ± 0.75% of the end value 10 min after switching on the sensor (factory setting)
with enhanced temperature compensation: ≤ ± 0.75% of the end value 2 min after switching on the sensor
without temperature compensation: 0.17 %/K
Non-volatile memoryEEPROM
Write cycles300000
LED greensolid: power on
flashing: standby mode or IO-Link communication
LED yellowsolid: object in evaluation range
flashing: switch point programming, object detected
LED redsolid: error
flashing: switch point programming, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 60 mA
Power consumptionP0≤ 1000 mW
Time delay before availabilitytv≤ 300 ms
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileSmart Sensor Profile 2
Process data width32 bit
Device ID0x300604 (3147268)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3 ms
SIO mode supportyes
Compatible master port typeClass A
Class B (use 3-pole adapter or 3-wire cable)
Interface typeIrDA (infrared interface)
Modepoint-to-point connection
Transfer rate115.2 kBit/s
Maximum communication distance5 cm
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 71 Hz
Multiplex operation≤ 71 Hz / n , n = number of sensors , n ≤ 10
Output type1 push-pull output , short-circuit protected , reverse polarity protected
Rated operating currentIe100 mA , short-circuit/overload protected
Switching frequencyfactory setting: 10 Hz
programmable to 23 Hz
Voltage drop≤ 2.5 V
Repeat accuracy≤ ± 0.1 % of full-scale value
Range hysteresis1 % of the adjusted operating range (default settings), programmable , min. 1 mm
Off-state current≤ 100 µA
Output type1 analog output 0 (4) ... 20 mA or
1 analog output 0 ... 10 V
Resolutioncurrent output: evaluation range [mm]/3200 but ≥ 0.35 mm
voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm
Deviation of the characteristic curve≤ ± 1 % of full-scale value
Repeat accuracy≤ ± 0.1 % of full-scale value
Load resistorcurrent output: ≤ 500 Ω
voltage output: ≥ 1000 Ω
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
IEC 61131-9:2013
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
Housingstainless steel (1.4305 / AISI 303)>BR>PA, PC, POM and PBT plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass45 g
Tightening torque, fastening screwsmax. 30 Nm
Dimensions
Length90 mm
Diameter18 mm
Output 1near switch point: 90 mm
far switch point: 1000 mm
Output mode: Window mode
output behavior: NO contact
Output 2near limit: 90 mm
far limit: 1000 mm
Output mode: rising ramp
output behavior: Current output 4 mA ... 20 mA
Beam widthwide
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert