Select Your Country

Go to global website

KCD2-STC-1 SMART Transmitter Power Supply

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Input for 2-wire SMART transmitters and current sources
  • Output for 4 mA ... 20 mA or 1 V ... 5 V
  • Housing width 12.5 mm
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Please contact us for exact delivery estimation.312.00 AUD Net price—your individual price will be shown during checkout process.
HART® interface
Functional Safety: Safety Integrity Level - 2
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KCD2-STC-1

Signal typeAnalog input
Safety Integrity Level (SIL)SIL 2
ConnectionPower Rail or terminals 9+, 10-
Rated voltageUr19 ... 30 V DC
Ripple≤ 10 %
Rated currentIr≤ 45 mA at 24 V and 20 mA source mode output
Power dissipation≤ 800 mW
Power consumption≤ 1.1 W
Connection sidefield side
Connectionterminals 1+, 2-; 3+, 4-
Input signal4 ... 20 mA limited to approx. 26 mA
Open circuit voltage/short-circuit currentterminals 1+, 2-: 20 V / 26 mA
Voltage dropterminals 3+, 4- : approx. 5 V
Available voltageterminals 1+, 2-: ≥ 16 V at 20 mA ; ≥ 17 V at 4 mA
Connection sidecontrol side
Connectionterminals 5-, 6+
terminals 5-, 8+ for HART resistor
Load0 ... 525 Ω (10.5 Vmax source mode)
Output signalsource mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %)
sink mode: 4 ... 20 mA, operating voltage 5 ... 30 V
For additional internal or external loads (e. g. terminal +8) the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V.
Ripple20 mV rms
Deviationat 20 °C (68 °F)
< 0.1 % of full scale, incl. non-linearity and hysteresis (source mode and sink mode 4 ... 20 mA)
≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V)
Influence of ambient temperature< 2 µA/K (-20 ... 70 °C (-4 ... 158 °F)); < 4 µA/K (-40 ... -20 °C (-40 ... -4 °F)) (source mode and sink mode 4 ... 20mA)
< 0.5 mV/K (-20 ... 70 °C (-4 ... 158 °F)); < 1 mV/K (-40 ... -20 °C (-40 ... -4 °F)) (source mode 1...5 V)
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Settling time≤ 50 ms
Rise time/fall time≤ 10 ms
Input/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
EN 61326-3-2:2018
Degree of protectionIEC 60529:2001
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2
Height124 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert