Select Your Country

Go to global website

OIT500-F113-B17-CB High temperature identification system

Key Benefits at a Glance

  • High-temperature code carrier up to 500 °C (932 °F)
  • PROFINET interface with integrated switch
  • Connection to Ethernet TCP/IP
  • Optional reading of CB3 code plates
  • Sturdy and compact design
  • Integrated illumination
  • High operating range
  • Large sensing range
  • High depth of focus

Show more

PROFINET interface
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OIT500-F113-B17-CB

Optical high temperature identification system, 300  to  450 mm
Light sourceIntegrated LED lightning
Light typeInfrared
SymbologiesCB1: perforated matrix 6 x 6 6 decimal digits
Read distanceCB1: 300 ... 520 mm
Reading field335 mm x 185 mm at max. read distance
Evaluation frequency5 Hz
Target velocitytriggered max. 1.5 m/s
MTTFd86 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indicationstatus , Function , communication
Operating voltageUB24 V DC ± 15% , PELV
Operating currentIB200 mA without output drivers
Interface type100 BASE-TX
ProtocolPROFINET IO Real-Time (RT)
Conformance Class B
Netload Class III
Transfer rate100 Bit/s
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Input voltage24 V DC low: < 8 V, high: > 12 V
Number/Type2 trigger input and supply
max. 4 switching inputs
Number/Typesupply max. 200 mA and 1 control output for External lighting
max. 4 switching outputs programmable
Switching voltageoperating voltage minus voltage drop typ. 1.1 V
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyEN 62471:2008 exempt group
CE conformityCE
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO)
2 x 4-pin, M12x1 socket, D-coded (LAN)
3 x 5-pin, M12x1 socket, A-coded
( Trigger , External lighting )
Material
Housingdiecast aluminum powder coated
Massapprox. 4000 g
Dimensions
Height101 mm
Width261 mm
Depth171 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert