Select Your Country

Go to global website

ICE2-8IOL-K45S-RJ45 IO-Link master

Key Benefits at a Glance

  • Web-based configuration of module and IO-Link devices
  • Integrated IODD storage for more than 100 IODDs
  • Downloadable module configuration
  • Screw terminal power connector
  • EtherNet/IP, Modbus/TCP and OPC UA support

Show more

MQTT interface
Product Compliance: USA - cULus
EtherNet/IP™ interface
IO-Link interface
Product Compliance: Europe – CE
OPC UA interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICE2-8IOL-K45S-RJ45

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminal
UL File NumberE360395
LED indicationsee manual
Rated operating voltageUe18 ... 30 V DC
General informationRedundant power
Nominal voltage24 V DC
Nominal current3.7 A
Current consumptiontyp. 155 mA
Current loading capacityTotal current 3.2 A per module
Interface typeIndustrial Ethernet
Physical RJ45
ProtocolEtherNet/IP + Modbus TCP + OPC UA + MQTT

Modbus max PDI: 33 times / sec
OPC UA max PDI update rate: 20 times / sec
MQTT max PDI update rate: 10 times / sec
Transfer rate10/100 Mbps
Number/Type8 x IO-Link Class A (X1 – X8)
Configurable as:
Max. 8 IO-Link and 8 digital inputs
Max. 16 digital inputs
Max. 8 digital inputs and 8 digital outputs
short-circuit protected
Sensor supplymax. 200 mA per port via L+ (pin 1)
Output currentIemax. 200 mA per port Via C/Q (pin 4)
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2 , EN 61000-6-4
Degree of protectionEN 60529
Fieldbus standardType 1 according to IEC 61131-2, EN 61131-9
Electrical safetyCSA C22.2 No. 61010-1-12 / CSA C22.2 No. 61010-1-201
UL 61010-1 / UL 61010-1-201
Emitted interferenceEN 61000-6-4, FCC Part 15 Subpart B, ICES-001, AS/NZS CISPR 11
Noise immunityEN 61000-6-2 , EN 61131-2 , EN 61131-9
Shock resistanceEN 60068-2-27
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humiditymax. 95 %
Altitude0 ... 2000 m
Shock and impact resistance15g, 11ms, half-sine
Vibration resistance5-8Hz, 3.5mm displacement, 8.4-150Hz, 1.0g acceleration
Degree of protectionIP20
ConnectionPower Supply screw terminal
Fieldbus RJ45
Inputs/Outputs screw terminal
Material
HousingPolyamide, UL94V-0
Mass272 g
Dimensions
Height104.6 mm
Width45.2 mm
Length113.6 mm
Construction typeCabinet module
MountingDIN mounting rail
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert