Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of PMI15V-F166-EP-IO
Switching element function | Push-pull (4 in 1) output | |
Object distance | 0.5 ... 2 mm | |
Measuring range | 0 ... 15 mm |
Operating voltage | UB | 18 ... 30 V DC |
Reverse polarity protection | reverse polarity protected | |
Linearity error | ± 0.3 mm (for 1 mm object distance) | |
Repeat accuracy | R | ± 0.05 mm |
Resolution | 10 µm | |
Temperature drift | ± 0.4 mm in the range 0.5 mm ... 14.5 mm (for 1 mm object distance) | |
No-load supply current | I0 | ≤ 20 mA |
MTTFd | 830 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Interface type | IO-Link (via C/Q = Pin 4) | |
IO-Link revision | 1.1 | |
Device profile | Identification and Diagnosis - I&D Smart Sensor - SSP 0 Smart Sensor - SSP 3.1 | |
Process data | Input 4 byte - Measurement value 16 bit - Scale 8 bit - Signal quality indicator 2 bit - Switching signal 1 1 bit - Switching signal 2 1 bit | |
Vendor ID | 1 (0x0001) | |
Device ID | 2098433 (0x200501) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 3 ms | |
SIO mode support | yes | |
Compatible master port type | Class A Class B |
Output type | 1 Push-pull (4 in 1) output , short-circuit protected , reverse polarity protected , overvoltage protected , programmable | |
Operating current | IL | ≤ 100 mA / Output |
Switching hysteresis | 3-step, adjustable 0.4 ... 1 mm | |
Voltage drop | ≤ 3 V | |
Short-circuit protection | pulsing |
Standard conformity | ||||||||
|
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure |
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Connection type | cable | ||||||||||||||||||||||
Degree of protection | IP65 | ||||||||||||||||||||||
Material | |||||||||||||||||||||||
| |||||||||||||||||||||||
Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
Mass | 95 g | ||||||||||||||||||||||
Dimensions | |||||||||||||||||||||||
|