Select Your Country

Go to global website

PXV100AQ-F200-B28-V1D Optical reader - safePXV

Key Benefits at a Glance

  • SIL 3 (EN 61508)
  • Category 4 PL e (EN ISO 13849)
  • PROFINET interface
  • PROFIsafe interface
  • Safe, non-contact positioning on Data Matrix code tape
  • Traverse distance up to 100 km
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • Output of code quality
  • Pollution detection

Show more

PROFINET interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
PROFIsafe interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PXV100AQ-F200-B28-V1D

Read head for incident light positioning system
Passage speedv≤ 8 m/s
Measuring lengthmax. 100000 m
Light typeIntegrated LED lightning (red/blue)
Read distance100 mm
Depth of focus± 30 mm
Field of viewtyp. 120 mm x 80 mm
Ambient light limit30000 Lux
Accuracy
Non safety-related X± 0.2 mm
Safety-related XSee the original instructions
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Reaction time165 ms
MTTF41 a
MTTFd104.74 a
Mission Time (TM)20 a
PFH1.09 E-8 typ.
LED indication7 LEDs (communication, status messages)
Operating voltageUB20 ... 30 V DC , PELV
No-load supply currentI0max. 300 mA
Power consumptionP06 W
Interface type100 BASE-TX
ProtocolPROFINET IO Real-Time (RT) Conformance class B
Transfer rate    100 MBit/s      
Fieldbus standardPROFIsafe in accordance with IEC 61784-3-3; profile 2.4
Functional safetyEN ISO 13849-1:2015 ; EN 61508:2010  part 1-7 ; EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-7:2015
Photobiological safetyRisk group 1 according to IEC 62471
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV Rheinland 01/205/5669.01/20
Operating temperature0 ... 45 °C (32 ... 113 °F) ,   -20 ... 45 °C (-4 ... 113 °F) (noncondensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , noncondensing
Altitudemax. 2000 m above MSL
Connection type8-pin, M12x1 connector, standard
4-pin, M12x1 socket, D-coded (LAN)
4-pin, M12x1 socket, D-coded (LAN)
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert