Select Your Country

Go to global website

IQH1-FP-V1-Ex GUBW1 RFID read/write device hazardous area

Key Benefits at a Glance

  • Read/Write Head for Hazardous Areas
  • Flameproof enclosure
  • ATEX-approval for zone 1 and zone 21
  • For connection to IDENTControl evaluation unit
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IQH1-FP-V1-Ex GUBW1

HF RFID read/write device for hazardous areas, ISO 15693, for IDENTControl
Operating frequency13.56 MHz
Transfer rate26 kBit/s
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.3 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
IECEx approvalIECEx INE 14.0042X
ATEX approvalINERIS 14 ATEX 0035X
Device type: GUBW1.D.CP-IQH1-FP-V1
Device number: 70117532
MarkingEx-Hexagon II 2 GD
Ex db IIC T6 Gb
Ex tb IIIC T85°C Db
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66
ConnectionTerminal block with screw connection
Max. clamping range 0.13 mm² ... 2.5 mm² M20 barrier gland for unarmored cables, clamping range 3 mm ... 8.5 mm
Material
HousingSeawater-resistant aluminum
Installation
Distance between two headsMultiplex on: ≥ 155 mm
Multiplex off: ≥ 350 mm
Massapprox. 6900 g
Dimensions
Height134 mm
Width202 mm
Length279 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert