Select Your Country

Go to global website

NBB15-30GM50-E2 Inductive sensor

Key Benefits at a Glance

  • 15 mm flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
  • Extended operating voltage range
  • Flexible use with versatile mounting opportunities

Show more

In stock169.00 AUD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-30GM50-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
45 mm x 45 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.43
Reduction factor r304 0.73
Reduction factor rBrass 0.53
Output type3-wire
Operating voltageUB6 ... 36 V
Switching frequencyf0 ... 550 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1 V
Operating currentIL0 ... 200 mA
Off-state currentIrmax. 20 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 10 ms
Switching state indicatorLED, yellow
MTTFd1319 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
PWIS conformityVDMA 24364-C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi36 V
Rated impulse withstand voltageUimp500 V
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Marine approvalDNVGL TAA00003AK
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP65 / IP66 / IP67 / IP68
Cable
Wire end ferrulesyes
Cable diameter4.3 mm ± 0.15 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Mass193 g
Dimensions
Length60 mm
Diameter30 mm
Mountingwith nuts, M30
Tightening torque≤ 30 Nm
Scope of delivery2 self locking nuts in scope of delivery
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert