Select Your Country

Go to global website

PXV100-F200-R4-V19-Ex Optical reading head

Key Benefits at a Glance

  • Explosion protection for use in Zone 1, Zone 2, Zone 21 and Zone 22
  • RS-485 interface
  • Non-contact positioning on Data Matrix code tape
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Travel ranges up to 10 km

Show more

Approval
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PXV100-F200-R4-V19-Ex

Optical reading head for hazardous area
Passage speedv≤ 8 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate40 s-1
Read distance90mm (from outer housing window)
Depth of focus± 50 mm
Reading field115 mm x 73 mm
Ambient light limit100000 Lux
Accuracy± 0.2 mm
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd100 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indication7 LEDs (communication, alignment aid, status information)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W
Interface typeRS 485 interface
Data output codebinary code
Transfer rate38400 ... 230400 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Interface typeUSB Service
Input type1 to 3 functional inputs , programmable
Input impedance≥ 27 kΩ
Output type1 to 3 switch outputs , PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
IECEx approvalIECEx INE 14.0042X
ATEX approvalINERIS 14 ATEX 0035X
Device type: GUBW1.D.OS-PXV100-F200-R4-V19
MarkingEx-Hexagon II 2 GD
Ex db IIC T6 Gb
Ex tb IIIC T85°C Db
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Connection typeConnection terminals, max. conductor cross-section 2.5 mm2
Conductor cross section0.13 ... 2.5 mm2
Cable gland3 ... 8.5 mm
Enclosure coverthreaded round cover
Cover fixingflamepath thread
Cover sealnone, O-ring for IP66/67
Degree of protectionIP66 (IP66/IP67 with O-ring)
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7005 (grey)
O-Ringsilicone
Massapprox. 7 kg
Dimensions
Height279 mm
Width202 mm
Depth134 mm
GroundingM6 external grounding points
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert