Select Your Country

Go to global website

IUT-F191-IO-V1-FR2-02 RFID read/write device

Key Benefits at a Glance

  • Flexible UHF read/write device with short detection range
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Multi-tag reading of up to 20 tags ensures increased productivity
  • Circular antenna polarization ensures reliable transponder detection and improves process flow
  • For connection to IO-Link master
  • Degree of protection IP67

Show more

Product Compliance: USA - FCC
IO-Link interface
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUT-F191-IO-V1-FR2-02

UHF RFID read/write device with IO-Link, USA, Canada and Mexico
Operating frequency902 … 928 MHz: USA, Canada, Mexico
Transmission licenses for other countries on request
Emitted power3 … 150 mW EIRP adjustable
UL File NumberE468231
MTBF127 a (Operation at +40 °C)
LED green/redSolid green: Ready for operation, no IO-Link communication
Flashing green (1 Hz): IO-Link operation
LED yellowRead/write operation successful
LED blueTransmission mode
Operating voltageUB18 ... 30 V DC (IO-Link) ; Class 2, LEC or LPS
Current consumption≤ 90 mA ( at 24 V DC )
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Device ID4194818 (0x400202)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
RFIDISO/IEC 18000-63
UL approvalUL 61010-1
Protection class is not included in the UL approval. The protection class is tested by Pepperl+Fuchs SE.
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
IFT approval
CertificatePEPEIU24-05718
Radio approvalUSA: Contains FCC IREIURF191

Canada: Contains 7037A-IURF191
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods)
-25 ... 60 °C (-13 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
BaseAluminum
Mass700 g
Dimensions
Height47 mm
Width165 mm
Length165 mm
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert