Select Your Country

Go to global website

OHV110-F228-R2 Handheld reader

Key Benefits at a Glance

  • All common 1-D or 2-D codes can be read
  • Dual lens for large read range
  • Reads from reflective surfaces
  • Programmable with JavaScript
  • Audible, tactile, and visual user feedback
  • Degree of protection IP54

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OHV110-F228-R2

Handheld reader for all common 1-D and 2-D codes
Light typeIntegrated LED lightning (red)
Readable codes1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN, BC412
Gestapelte 1-D Codes: Codablock F, Code 49, GS1 Composite (CC-A/CC-B/CC-C), MicroPDF, PDF417
2-D Codes: Aztec Code, Data Matrix, Data Matrix Rectangular, Grid Matrix, Han Xin, Maxicode, Micro QR Code, QR Code, QR Model 1
Post Codes: Australian Post, Canada Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Post-Net, Planet, Postnet, UK Royal Mail, UPU ID-tags
Read distance40 ... 310 mm depending on the code type
Reading fieldmax. 190 mm x 290 mm
Modul sizemin. 0.1 mm
Ambient light limit96890 Lux
Target velocityStop
Camera
TypeCMOS
Number of pixels1280 x 960
Image recordingreal-time , manually triggered
Function indicatorLED green: Data carrier read
Supplyvia cable
Physical USB 2.0 , RS-232    
Standard conformity
Noise immunityEN 55024:2010
Emitted interferenceEN 55032:2012+AC:2013
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
Relative humidity5 ... 95 % non-condensing
Shock and impact resistanceWithstands multible drops from 1.8 m / 6 ft onto a concrete surface
Degree of protectionIP54
ConnectionSystem connector for connecting cable
Material
Housingplastic
Mass116 g
Dimensions77 mm x 52 mm x 132 mm (l x w x h)
Height132 mm
Width52 mm
Length77 mm
Scope of deliveryHandheld reader
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert