Enterprise Mobility for Industrial and Hazardous Areas

The "Enterprise Mobility" range of services is designed for the digitalization of industrial and explosion-protected applications and processes with intrinsically safe and industrial-grade mobile devices (smartphones, tablets), MDM, and HMI operating stations. Infrastructure, devices, and people are connected across company boundaries in digital workflows and processes to form IIoT-compatible networks—in a holistic one-stop solution with a seamless portfolio.

Industry in MotionComprehensive Support for Your Digital Processes
Under the umbrella of Enterprise Mobility, Pepperl+Fuchs bundles the expertise of its two subsidiaries ECOM Instruments GmbH, based in Assamstadt, Germany, and Aava Mobile Oy, based in Oulu, Finland.
Pepperl+Fuchs builds synergies that provide customers with more flexibility, increased productivity and greater efficiency, while at the same time reducing effort and costs.

Service Contracts for Enterprise Mobility
To provide the highest level of safety possible in your work environment, we ensure the very best quality in development, production, and service of our intrinsically safe mobile devices. Our comprehensive service package is designed for several products for Enterprise Mobility. A service contract allows you to benefit from predetermined costs and personalized services, such as:
- Transparent total cost of ownership
- No unplanned repair bills or service fees—these are built into your service package
- No delays or internal costs due to generating additional purchase orders to cover repair work

Complete Enterprise Mobility Solution
The Digital Products and Services online portal combines automated staging with mobile device management and a real-time monitoring function on a single platform.
Customers get a complete ready-to-use service that guarantees consistent quality and safety for all devices in your company.
Discover the platform that saves time, but also valuable resources!
- English
- German
- Spanish
- French
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Mobile Computing and Communications | en | PDF | 3 MB | |
Product Information - Tab-Ex 05-DZ1/DZ2 | en | PDF | 817 KB | |
Product Information - Tab-Ex® 04 Pro | en | PDF | 810 KB | |
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous Areas | en | PDF | 981 KB | |
Product Information - Tab-Ex® 04 Pro | en | PDF | 1 MB | |
Linecard - Measuring and Calibration | en | PDF | 175 KB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Predelivery Configuration of Mobile Hardware | en | PDF | 176 KB | |
Application Report - Real-Time Status Analysis for Mobile Devices | en | PDF | 220 KB | |
Application Report - EcoStruxure Advisor Solutions | en | PDF | 124 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Linecard - Hazardous Rated Mobile Devices by Pepperl+Fuchs | en | PDF | 310 KB | |
Linecard - Hazardous Rated Mobile Devices by Pepperl+Fuchs | en | PDF | 1 MB | |
Product Information Tab-Ex 05 DZ1/DZ2 | en | PDF | 294 KB | |
Product Information - eDS - ecom Digital Products and Services | en | PDF | 1 MB | |
Linecard - Portable Lightning | en | PDF | 375 KB | |
White Paper - Digital Products and Services | en | PDF | 595 KB |