Dynamic Inclination Sensors / Inertial Measurement Units (IMU)

For dynamic applications, dynamic inclination sensors are an ideal solution. The IMU F99 inertial measurement unit combines inclination measurement, acceleration sensor and gyroscope in one device. The intelligent Sensor Fusion Algorithm links the measured data of acceleration and rotation rate so that the system is able to compensate for external accelerations. This makes the IMU F99 an ideal solution for inclination and acceleration detection in dynamic applications, such as monitoring the steering angle limit of wheel loaders. The type of acceleration compensation can be configured and optimally adapted to the individual motion pattern of the application by selecting a compensation range. This improves angular stability even in the case of linear acceleration movements or short-term shock effects caused by potholes, so that the IMU F99 always reliably delivers precise angular values.
Where is the IMU F99 Used?Application Examples
Whether for steering angle limitation on wheel loaders or the control of AGVs—the inertial measurement unit IMU F99 is the ideal solution for monitoring inclination and acceleration in dynamic applications. We have compiled six application examples of the inertial measurement unit in our blog article. Which application is yours?

Highlights
- Precise inclination measurement in dynamic applications through compensation of external acceleration
- Configurable angle definitions and type of acceleration compensation for full application flexibility
- 360° inclination, acceleration and rotation rate measurement in three axes each
- Innovative mounting concept consisting of a rugged metal mounting bracket and sensor module
- Robust housing suitable for outdoor use
- IP68/69 degree of protection
- E1 approval for off-road applications
- English
- German
- Japanese
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Steering-Angle Limit on Inclines | en | PDF | 318 KB | |
Application Report - Correct Orientation of Container Spreaders on Port Cranes | en | PDF | 327 KB | |
Application Report - Optimal Distance between Ground and Spray Nozzle | en | PDF | 370 KB | |
Application Report - Position Excavator Shovels Precisely along Three Axes | en | PDF | 276 KB | |
Application Report - Cornering Angles, Inclination, and Acceleration for AGV Control | en | PDF | 353 KB | |
Application Report - Exact weight calculation without time loss | en | PDF | 330 KB | |
Application Report - A Sensor for Multiple Tasks in Wind Turbines | en | PDF | 182 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Inclination and Acceleration Sensors | en | PDF | 1 MB | |
Application Guideline | en | PDF | 323 KB | |
Product Information - Inertial Measurement Unit F99 | en | PDF | 2 MB |