Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Tyyppi Y ylipaineistusjärjestelmä

The Pepperl+Fuchs Bebco EPS Type Y purging system reduces the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.

Note: Vents are required for most Type Y purge enclosures

The Type Y purge system:

  • Allows Division 2 rated equipment to be operated in a Division 1 location
  • Controls purging, pressurization & monitoring pressures
  • Rated for Class I/ II, Division 1 to Division 2 area applications
  • Purge enclosure sizes to 450 cu. ft.
  • UL, cUL, FM classifications
  • Conforms to NFPA 496 and ISA 12.4 standards


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!