Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Enviro-Line ylipaineistusjärjestelmä

Enviro-Line purging units is an enclosure pressurization system for non hazardous areas that operates on a supply of compressed instrument air or inert gas. It regulates and monitors the pressure within the sealed enclosure at a constant pressure in order to prevent the accumulation of damaging and caustic gases and dusts.

The elimination of these gases and dusts extends the life of expensive electrical equipment and instrumentation placed within the Enviro-Line purging unit.

Due to higher pressures inside the electrical enclosure, corrosive environments remain outside. The system maintains a constant 0.5" water pressure inside the enclosure for protection against gas and/or dust.


Configure your 10E Environmental Series Purge System

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!