Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Mounting aid DGE UP-Einbaurahmen

UP-Einbaurahmen

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  UP-Einbaurahmen

Produktbeskrivelse
Mounting frame for sensors in the AIR30 and PROSCAN series
Mechanical specifications
Materialplastic
Massapprox. 15 g
Dimensions
Height35 mm
Width48 mm
Length147 mm
Suitable series
SeriesAIR30
Proscan

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: UP-Einbaurahmen

Informative Literature: UP-Einbaurahmen

Velg språk:
We are sorry, there are no documents for your language selection. Please select another language.

Design / Simulation: UP-Einbaurahmen

Velg språk:
CADSpråkFiltypeFilstørrelse
CAD 3-D / CAD 3-DALLSTP43 KB
CAD Portal / CAD PortalALLLINK---

Relaterte produkter: UP-Einbaurahmen

Accessory of
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Accurate beam alignment thanks to finely bundled light beam, Detection range directly adjustable without removing front panel, Version with pre-assembled flush-mounted installation frame, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on automatic doors , Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: fixed cable 1.5 mfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Detection range directly adjustable without removing front panel, Accurate beam alignment thanks to finely bundled light beam, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Fan-shaped detection field with up to 12 beams, Closing safety monitoring over the complete door width, Adjustable detection fields for different door widths, Automatic drift compensation, Version with test input, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: 1 PNP, short-circuit protected, reverse polarity protected, open collector, Connection: 5 m fixed cablefa
Fan-shaped detection field with up to 12 beams, Closing safety monitoring over the complete door width, Adjustable detection fields for different door widths, Automatic drift compensation, Version with test input, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Fan-shaped detection field with up to 12 beams, Closing safety monitoring over the complete door width, Adjustable detection fields for different door widths, Automatic drift compensation, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC / 12 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: 5 m fixed cablefa
Version with E1 approval, Fan-shaped detection field with up to 12 beams, Adjustable detection fields for different door widths, Automatic drift compensation, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: 1 PNP, short-circuit protected, reverse polarity protected, open collector, Connection: AMP connector 6-pin , 2 m fixed cablefa
Version with E1 approval, Fan-shaped detection field with up to 12 beams, Adjustable detection fields for different door widths, Automatic drift compensation, Version with test input, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: 1 PNP, short-circuit protected, reverse polarity protected, open collector, Connection: Fixed cable 3 m, halogen-free, with ferrite corefa
Fan-shaped detection field with up to 12 beams, Adjustable detection fields for different door widths, Preset version, Version with switches determine sensing field, Automatic drift compensation, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: 1 PNP, short-circuit protected, reverse polarity protected, open collector, Connection: AMP connector 6-pin , 2 m fixed cablefa
Version with E1 approval, Fan-shaped detection field with up to 12 beams, Adjustable detection fields for different door widths, Automatic drift compensation, Version with test input, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 38 V DC, Signal output: 1 PNP, short-circuit protected, reverse polarity protected, open collector, Connection: Fixed cable 3 m, halogen-free, with ferrite corefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background evaluation operating mode: uses the background as a reference for detecting difficult objects, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: 2 m fixed cablefa