Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Signal conditioners protect signal transfer between field devices in safe areas and control systems by galvanic isolation of the loop.

Particularly in case of long transmission paths, signal conditioners avoid compensating currents which may occur from ground loops. Signal conditioners also offer effective protection against electromagnetic disturbance or dangerous over voltages on the signal loops.

Depending on the type, signal conditioners offer additional features like limit switching, transformation from field in standard signals, as well as splitting of signals, which means doubling the input signal.



Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.