Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Power Supply

Choose your product

Neste sideSiste side
Produkt


Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa


Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa


35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa


35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa

1-channel, KF module DIN rail isolation block, Snaps on to 35 mm DIN rail acc. to EN 60715, Easy panel mountingpa

115/230 V AC supply, Output 24 V DC, 4 A, Fused output, Power Rail connectionpa

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa

Cover for DIN mounting rail, Suitable for 35 mm DIN mounting rail UPR-MR, Suitable for Power Rail UPR-**-*, Suitable for profile rail K-DUCT, Standard length 0.8 m (2.6 ft), simple to customize to application space, Packaging unit: 2 piecespa

Termination of DIN mounting rail, Suitable for Power Rail UPR-**-*, Suitable for profile rail K-DUCTpa
Neste sideSiste side
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.