Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Mounting aid M18K-VE

M18K-VE
  • For insulated mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  M18K-VE

Produktbeskrivelse
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors
Mechanical specifications
MaterialPolyamide (PA)
Construction typeThreading M18 , wrench size 24
General information
Packing unit2 item(s)

Classifications

SystemClasscode
ECLASS 13.023110790
ECLASS 12.023110790
ECLASS 11.023110790
ECLASS 10.0.123110790
ECLASS 9.023110790
ECLASS 8.023110790
ECLASS 5.123110701
ETIM 9.0EC000305
ETIM 8.0EC003863
ETIM 7.0EC000129
ETIM 6.0EC000129
ETIM 5.0EC003015
UNSPSC 12.131161727

Details: M18K-VE

Function

Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors.

These plastic nuts must be used in applications where a sensor is to be screwed into the front third of the housing sleeve and operated at temperatures of < 0 °C.

Relaterte produkter: M18K-VE

Accessory of

Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa

Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 0 ... 10 V, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Connection: V1 connector (M12 x 1), 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: stainless steel V4Afa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Test input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: stainless steel V4Afa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Program input, Synchronization options, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, Program input, Synchronization options, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Switching output, 5 different output functions can be set, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Short design, 40 mm, Analog output 4 mA ... 20 mA, Measuring window adjustable, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Switching output, 5 different output functions can be set, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metal, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Analog output 4 mA ... 20 mA, Measuring window adjustable, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin , metalfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, Selectable sound lobe width, Program input, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: Stainless steel 1.4305 / AISI 303fa
Single head system, 2 switch outputs, 3 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: cable, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E4, NPN, NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Very short response time, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for splice detection, Sensor with mounting bracket, preassembled, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purposefa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs NPN, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa
Ultrasonic system for detection of labels and carrier materials., Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic label control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"fa