Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
Produktbeskrivelse |
---|
Right-angled actuator for AS-Interface safety switches |
Mechanical specifications | ||
---|---|---|
Material | stainless steel | |
Mounting screw | stainless steel | |
Tension force | max. 1500 N | |
door radius | min. 300 mm | |
caster | 5 mm | |
General information | ||
Scope of delivery | 1 right-angled actuator, with rubber grommet; 2 safety screws, stainless steel M4 x 14 |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
The angled actuator VAZ-IM1-90°-BOLT-S is intended for use on sliding doors or swivel doors with door radius greater than 300 mm. The actuator is suitable for a maximum tensile force of 1500 N. The Niro safety screws, which are included in the scope of supply, can be screwed in with a normal tool and prevent unscrewing.
Brief Instructions | Språk | Filtype | Filstørrelse |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 104 KB |
CAD | Språk | Filtype | Filstørrelse |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 396 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|