Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
Produktbeskrivelse |
---|
Spring arm for larger spring deflections for diameter 58 rotary encoder with clamping flange |
Ambient conditions | ||
---|---|---|
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Mechanical specifications | ||
Material | anodized aluminum | |
Mass | 380 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |
The very high-quality spring arm in combination with a rotary encoder and a measuring wheel is excellent for length measurement.
The 6 mounting drill holes on a 48 mm pitch circle, each offset by 60 °, allow optimum mounting and alignment of the rotary encoder. The angle of the spring arm can be individually adjusted from 0 ... 360° using 2 fastening screws. By completely loosening the fastening screws, the spring arm can also be mounted from the other side, allowing the direction of the spring load to be changed.
By means of the two front screws, the preload force can be increased in order to optimally adjust the contact pressure.
Brief Instructions | Språk | Filtype | Filstørrelse |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 488 KB |
CAD | Språk | Filtype | Filstørrelse |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 524 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|