Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Sensor adapter CP-ADP-MS-5/16-M18 5pcs

CP-ADP-MS-5/16-M18 5pcs
  • Suitable for 5/16'' flexible metal conduit

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  CP-ADP-MS-5/16-M18 5pcs

Produktbeskrivelse
Sensor adapter for M18 sensors and 5/16" flexible metal conduit
Mechanical specifications
External thread
Thread typemetric
Thread sizeM22 x 1.5
Internal thread
Thread typemetric
Thread sizeM18 x 1
Material
Screwed connectionbrass, nickel-plated
Slotted nutbrass
Clamping ringnickel-plated brass
Mass62 g
General information
Scope of delivery5 item(s)
Supplementary informationobserve mounting instructions

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: CP-ADP-MS-5/16-M18 5pcs

Function

The sensor is screwed into the internal thread of the sensor adapter. The sensor adapter is used in conjunction with a suitable flexible conduit and a suitable cable gland to form a cable protection system for sensors. The purpose of this system is to protect the sensor wiring in harsh environments.

Product Documentation: CP-ADP-MS-5/16-M18 5pcs

Velg språk:
Brief InstructionsSpråkFiltypeFilstørrelse
Mounting Instruction Cable Protection SystemENGPDF1106 KB

Relaterte produkter: CP-ADP-MS-5/16-M18 5pcs

Matching System Components
5/16" flexible metal conduit 10 mfa
Matching System Components
Cable gland M16 for cable diameter 4 ... 6.8 mm and 5/16" flexible metal conduitfa
Cable gland M20 for cable diameter 4 ... 6.8 mm and 5/16" flexible metal conduitfa