Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Docking station DS-M S03

DS-M S03
  • Simultaneous charging of up to 5 Smart-Ex 03
  • Includes power cable (EU, UK, US, AU)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  DS-M S03

Produktbeskrivelse
5-slot desktop charging station for Smart-Ex 03
General specifications
Description5-slot desktop charging station for simultaneous charging of up to 5 Smart-Ex 03 smartphones
Colorblack
Input
Input voltageAC 110 ... 240 V ~ 50/60 Hz
Input current1.3 mA
Input power110 V x 1.3 A = 140 W
Output
Output voltageDC 5.4 V 12 A
Output current2.4 A (each port)
Output power5.4 V x 2.4 A = 13 W x 5 ports = 65 W
Approvals and certificates
Further approvalsCE, UKCA, FCC
Mechanical specifications
ConnectionPower cable (EU, US, UK, AU)
Massapprox. 2568 g
Dimensions
W x H x D16 cm x 4 cm (7.5 cm inkl. cup) x 46 cm
Suitable series
SeriesSmart-Ex® 03

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: DS-M S03

Relaterte produkter: DS-M S03

Accessory of
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera (optional), 128 GBpa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, global versionpa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for Brazilpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for Brazilpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for Japanpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for Japanpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for South Koreapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for South Koreapa
Smart-Ex 03 DZ1 (Mining), ATEX/IECEx, Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for Mexicopa
Smart-Ex 03 DZ1 (Mining), MASC, Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera (optional), 128 GBpa
Smart-Ex 03 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, global versionpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for Brazilpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, version for Brazilpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for Japanpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, version for South Koreapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for Mexicopa
Smart-Ex 03 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, version for South Africapa