Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

VisuNet FLX System-*A-* with Enclosure with RFID Reader RFID20-*

System-*A-* with Enclosure with RFID Reader RFID20-*
  • Fully modular design which enables easy migration of individual components
  • Large application flexibility due to identical basic components that can be configured as required
  • Preinstalled RFID20-* Reader

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  System-*A-* with Enclosure with RFID Reader RFID20-*

Produktbeskrivelse
System with Enclosure with RFID Reader

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: System-*A-* with Enclosure with RFID Reader RFID20-*

Function

The VisuNet FLX Systems with RFID Reader are designed for Zone 2/22 (Self-Declaration) and non-Ex applications. The different mounting and configuring options lead to the highest application flexibility. Due to a fully modular design, the new platform, which is geared to the needs of the (petro-) chemical and pharmaceutical industries, the HMIs can be configured to fit exactly and enables simple and fast adjustments in the field. With the modern, compact design less installation space is required. The low weight allows a cost effective and easy installation.

Product Documentation: System-*A-* with Enclosure with RFID Reader RFID20-*

Velg språk:
Safety and Security DocumentationSpråkFiltypeFilstørrelse
BruksanvisningenNORPDF185 KB
Manuals
Manual - VisuNet FLX SystemENGPDF32436 KB
Manual RFID Reader RFID20-*ENGPDF3737 KB

Approvals: System-*A-* with Enclosure with RFID Reader RFID20-*

Velg språk:
CertificatesSertifikatnummerSpråkFiltypeFilstørrelse
Europe Pepperl+Fuchs ATEX Category 3PF21CERT6290XALLPDF152 KB
Declaration of Conformity
EU Declaration of Conformity (External) / EU-Konformitätserklärung (extern)DOC-4983CALLPDF108 KB
EU Declaration of Conformity (External) / EU-Konformitätserklärung (extern)DOC-5300EALLPDF119 KB
EU Declaration of Conformity (External) / EU-Konformitätserklärung (extern)DOC-5006AALLPDF165 KB

Software: System-*A-* with Enclosure with RFID Reader RFID20-*

Velg språk:
FirmwareFrigivelsesinfoFiltypeFilstørrelse
BIOS Update for FLX (Celeron) / to Version 1.0218-34132CZIP149479 KB

Relaterte produkter: System-*A-* with Enclosure with RFID Reader RFID20-*

Accessory of
RFID Reader/Writer for LF, HF, NFC, Flexible RFID (125 kHz and 13.56 MHz) reader with NFC capabilities, Flush mountable for easy integration in VisuNet Systems , Compatible with LogOnPlus software, Provides acces to all standard USB operating modes as HID, USB-CCID und USB CDCpa
Accessories

Thin Client Firmware for VisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile), Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, like Citrix Receiver and Embedded Webbrowsers, Microsoft Unified Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Based on Microsoft® Windows 10 IoT Enterprise LTSC 2021pa
Ex i keyboard with touch pad, Degree of protection: IP66, Stainless steel housing, National layout variants available for US, GER and FR, PC-compatible-keyboard with 105 short stroke keys, Designed for use in Zone 1/21 and Zone 2/22 hazardous areas, USB interface with USB cablepa
Ex i keyboard with joystick, Degree of protection: IP66 (housing), IP65 (joystick), Stainless steel housing, National layout variants available for US, GER and FR, PC-compatible-keyboard with 105 short stroke keys, Designed for use in Zone 1/21 and Zone 2/22 hazardous areas, USB interface with USB cablepa
Ex i keyboard with optical trackball, Degree of protection: IP66, Stainless steel housing, National layout variants available for US, GER and FR, PC-compatible-keyboard with 105 short stroke keys, Designed for use in Zone 1/21 and Zone 2/22 hazardous areas, USB interface with USB cablepa
Mounting options for the VisuNet FLX System, Mounting options for the VisuNet FLX System, Ideally positioned cable glands for all necessary connections, 304 stainless steel constructionspa
Thin Client Firmware for VisuNet Remote Monitors and Box Thin Clients (BTC22 and BTC24), Available for VisuNet GXP RM, VisuNet FLX RM, BTC22 and BTC24, IGEL OS 12 and IGEL OS 11 based on Linux, Pre-installed IGEL OS without license pa
Industrial Box PC, 7th generation Intel Celeron and i5 embedded processor generation, Supports high performance M.2 NVMe storage, Robust, fanless industrial design with -20 … +55 °C, Installation flexibility: stand-alone PC, Panel PC, system with enclosure, Integrated intrinsically safe USB ports for keyboard connectionspa
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa
VisuNet FLX Platform

Oppdag den nye VisuNet FLX-plattformen for svært fleksible operatørarbeidsstasjoner og overvåkingssystemer.