Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
HF RFID read/write device for hazardous areas, ISO 15693, for IDENTControl |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
MTBF | 375 a (Operation at +40 °C) | |
Electrical specifications | ||
Power consumption | ≤ 1.2 W | |
Supply | from the IDENTControl | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Explosion protection | EN IEC 60079-0 EN 60079-18/A1 |
|
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Approvals and certificates | ||
ATEX approval | ||
Marking | II 2G Ex mb IIC T4 Gb II 2D Ex mb IIIC T130°C Db |
|
Equipment protection level Gb | IBExU 21ATEX1039 X | |
Equipment protection level Db | IBExU 21ATEX1039 X | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Connection | 15 m connecting cable included with delivery Connection e.g. with terminal boxes Series GL5 |
|
Material | ||
Housing | Stainless steel 1.4305 / AISI 303 | |
Installation | flush | |
Distance between two heads | Multiplex on: ≥ 155 mm Multiplex off: ≥ 350 mm |
|
Mass | approx. 2000 g | |
Dimensions | ||
Length | 105 mm ± 1 mm | |
Diameter | 38 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Manual / Handbuch | ALL | 667 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU EU-Type Exam. Certificate ATEX | IBExU21ATEX1039 X | ALL | 618 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity / EU-Konformitätserklärung | DOC-5215B | ALL | 154 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.